Vacuum Blocks VCBL-K2

  • Hose-free vacuum clamping system for CNC machining centers with console table (2-circuit system)
  • The vacuum blocks are pre-fixed to the consoles and secured against movement during setup
  • Safe and precise clamping of the workpiece and the vacuum blocks on the console with the second vacuum
  • The optional touch valve allows unneeded suction cups to be kept on the machine table
  • Enables damage-free clamping with the highest precision and holding force

Our Highlights...

  • Sealing edges and friction surfaces tailored for wooden surfaces
  • High dimensional accuracy
  • Large selection of different designs
  • Replacement suction plates can be exchanged without tools

Your Benefits...

  • Extremely high resistance to lateral forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost effective replacement of suction plates
 

Individual items in the product family Vacuum Blocks VCBL-K2

 

  1. 1
  2. 2
  3. 3
VCBL-K2 140x115x100
10.01.12.00445
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 140 x 115 mm
Height H: 100 mm
VCBL-K2 140x115x100 AS
10.01.12.00446
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 140 x 115 mm
Height H: 100 mm
with: Lifting system
VCBL-K2 125x75x100 Q
10.01.12.00447
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 100 mm
Arrangement: crossways
VCBL-K2 125x75x100 L
10.01.12.00506
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 100 mm
Arrangement: longways
VCBL-K2 125x75x100 D-360
10.01.12.01079
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 100 mm
Arrangement: Can be turned 360°
VCBL-K2 120x50x100 Q
10.01.12.00126
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 120 x 50 mm
Height H: 100 mm
Arrangement: crossways
VCBL-K2 120x50x100 L
10.01.12.00853
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 120 x 50 mm
Height H: 100 mm
Arrangement: longways
VCBL-K2 120x50x100 D-360
10.01.12.01020
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 120 x 50 mm
Height H: 100 mm
Arrangement: Can be turned 360°
VCBL-K2 130x30x100 Q
10.01.12.00854
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 130 x 30 mm
Height H: 100 mm
Arrangement: crossways
VCBL-K2 130x30x100 L
10.01.12.00855
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB): 130 x 30 mm
Height H: 100 mm
Arrangement: longways

  1. 1
  2. 2
  3. 3