Console Table Systems

Whether using a 1-circuit or 2-circuit system, panel processing or frame production – console vacuum blocks from Schmalz can be positioned precisely and are quick and easy to replace when changing the order. Choose from our comprehensive program of high-quality vacuum blocks and spare parts in original equipment manufacturer quality.
 

Clamping Equipment for Schmalz Consoles (single-circuit)

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with guide strips
  • Height 50, 100 and 125 mm

Clamping Equipment for Schmalz Consoles (two-circuit)

  • For 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with vacuum
  • Height 50, 75, 100 and 125 mm

Clamping Equipment for Biesse Consoles

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation in the vacuum block mountings
  • Integrated touch valve
  • Height 29, 48 and 74 mm
Clamping Equipment for SCM / Morbidelli Consoles
New

Clamping Equipment for SCM / Morbidelli Consoles

  • For 1-circuit vacuum systems
  • Hose-free
  • Mechanical pre-fixation on the console
  • Integrated touch valve
  • Height 32.7 and 50 mm