Flat Table Systems

Schmalz clamping solutions enable the quick and uncomplicated setup of CNC machining centers with flat table. First the vacuum blocks and then the workpiece are fixed for machine processing via two independent vacuum circuits. Schmalz provides vacuum blocks with a hose connection for universal flat tables and a hose-free version for flat aluminum tables with an integrated vacuum distribution.
 

Vacuum Blocks VCBL-G-K2

  • 2-circuit vacuum system
  • With two hose connections
  • Pre-fastening by means of vacuum

Innospann Clamping equipment ISCUP / ISMB / ISQB

  • Suitable for ISST, ISAP as well as flat and grid tables
  • Consisting of a suction cup and a suction block mounting

Mechanical Clamps VCMC-G

  • 2-circuit vacuum system
  • For frame and window profiles
  • Fixation and positioning with vacuum

Vacuum Blocks VCBL-T

  • For flat aluminum tables
  • Pre-fixation and fixation with vacuum
  • Height 100 mm