Further Clamping Equipment for Flat Table Systems

  • Clamping narrow and curved workpieces such as frame parts through mechanical clamping
  • Clamping force 700 N
  • Clamping range 10-100 mm
 

Individual items in the product family Further Clamping Equipment for Flat Table Systems

VCMC-G 154x128x85 25-100
10.01.12.01995
Mechanical clamp for narrow and frame parts, for smooth tables
Dimensions (LxB): 154 x 128 mm
Height H: 85 mm
Clamping range: 25.0 ... 100.0 mm
VCMC-G 154x128x100 10-100
10.01.12.01997
Mechanical clamp for narrow and frame parts, for smooth tables
Dimensions (LxB): 154 x 128 mm
Height H: 100 mm
Clamping range: 10.0 ... 100.0 mm