Innospann Clamping Equipment ISCUP / ISMB / ISQB

  • The suction cup mounts Mono-Base ISMB and Quad-Base ISQB are positioned on the Steel-Plate ISST or the Innospann Adapter-Plate ISAP
  • Alternatively, the mounts ISQB or ISMB are available for direct adaptation to flat or grid tables
  • The suction cups ISCUP are connected to the base and are continuously rotatable in the base
  • The cups are available in three sizes to ensure maximum flexibility
  • Variable total height through various suction cup heights and optional spacer rings

Our Highlights...

  • Bases / suction cups freely positionable on the Steel-Plate, Adapter-Plate, or grid or flat table
  • Modular system simplifies replacement of single components such as suction cups, sealing frame, and friction pads
  • Selection of various spacer rings available

Your Benefits...

  • High level of flexibility and shortened set-up times
  • Quick availability of wearing parts and minimized costs
  • Adjustment to any working height of the machine possible
 

Individual items in the product family Innospann Clamping Equipment ISCUP / ISMB / ISQB

 

ISQB-G 175x175x22
10.01.15.00007
Quad-Base with 2 hose connections, for smooth tables
Basic area: 175 x 175 mm mm
Height H: 22 mm
for: Hose D = 8 d = 6
ISMB-G 80x80x55
10.01.15.00128
Mono-Base-G with 2 hose connections for smooth tables
Basic area: 80 x 80 mm mm
Height H: 55 mm
for: Hose D = 8 d = 6
ISMB-G 80x80x70
10.01.15.00156
Mono-Base-G with 2 hose connections for smooth tables
Basic area: 80 x 80 mm mm
Height H: 70 mm
for: Hose D = 8 d = 6