Innospann Vacuum Blocks for Flat Tables

  • Flexible vacuum clamping system with hose connection for CNC machining centers with flat table
  • The suction cup mountings Mono-Base and Quad-Base are equipped with two vacuum connections and can be positioned freely on the machine table
  • The suction cup mountings are pre-fixed onto the machine table via the vacuum connection
  • The second connection is used for the safe and precise clamping of the workpiece
  • Variable total height through various suction cup heights and optional spacer rings
  • Mono-Base for using individual suction pads or Quad-Base for the option of attaching up to four suction pads
  • 2 hose connections (two-circuit system) on the suction pad mounts or Quad-Base
  • Innospann suction cups made from wear-resistant plastic
  • Replaceable sealing frame and friction plate
 

Individual items in the product family Innospann Vacuum Blocks for Flat Tables

 

ISQB-G 175x175x22
10.01.15.00007
Quadbase with 2 hose connections, for smooth tables
Basic area: 175 x 175 mm
Height H: 22 mm
for: Hose D = 8 d = 6
ISMB-G 80x80x55
10.01.15.00128
Monobase-G with 2 hose connections for smooth tables
Basic area: 80 x 80 mm
Height H: 55 mm
for: Hose D = 8 d = 6
ISMB-G 80x80x70
10.01.15.00156
Monobase-G with 2 hose connections for smooth tables
Basic area: 80 x 80 mm
Height H: 70 mm
for: Hose D = 8 d = 6