Mechanical Clamps VCMC-G

  • Mechanical clamping system for CNC machining centers with flat table systems
  • The mechanical clamps are vacuum-actuated so that no further medium is required at the machine for clamping
  • One vacuum line (circuit 1) supplies the bottom suction plate for fixing the clamp to the machine table, while the second vacuum line (circuit 2) pulls the piston and clamping disc down to fix the workpiece
  • Particularly well suited for narrow and curved workpieces such as frame parts and window profiles

Our Highlights...

  • Eccentrically positioned clamping discs
  • Clamping forces of up to 700 N
  • Actuated via the operating vacuum of the CNC machining center
  • Special friction materials on clamping disc and clamping surface

Your Benefits...

  • Optimal use of the available clamping surface
  • Maximum holding force even with narrow workpieces
  • No additional medium required at the machine
  • Extra resistance to lateral forces
 

Individual items in the product family Mechanical Clamps VCMC-G

 

VCMC-G 154x128x85 25-100
10.01.12.01995
Mechanical clamp for narrow and frame parts, for smooth tables
Dimensions (LxB): 154 x 128 mm
Height H: 85 mm
Clamping range: 25.0 ... 100.0 mm
VCMC-G 154x128x100 10-100
10.01.12.01997
Mechanical clamp for narrow and frame parts, for smooth tables
Dimensions (LxB): 154 x 128 mm
Height H: 100 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm