Vacuum Blocks VCBL-G with Hose Connection

  • Universal vacuum clamping system with hose connection for CNC machining centers with flat table (2-circuit system)
  • Hose nozzle diameter 10 mm
  • Enables damage-free clamping with highest precision and holding force

Our Highlights...

  • Enormous holding forces
  • Dimensional accuracy
  • Wide range of different types
  • Replacement suction plates

Your Benefits...

  • Highest absorption of shear forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost-effective replacement of suction plates
 

Individual items in the product family Vacuum Blocks VCBL-G with Hose Connection

 

VCBL-G 120x120x100
VCBL-G 120x120x100
10.01.12.00053
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): 120 x 120 mm
Height H: 100 mm
Internal hose diameter (recom.): 9 mm
VCBL-G 120x120x100 AS
VCBL-G 120x120x100 AS
10.01.12.00054
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): 120 x 120 mm
Height H: 100 mm
with: Lifting system
Internal hose diameter (recom.): 9 mm
VCBL-G 125x75x100
VCBL-G 125x75x100
10.01.12.00056
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): 125 x 75 mm
Height H: 100 mm
Internal hose diameter (recom.): 9 mm
VCBL-G 120x50x100 ST
VCBL-G 120x50x100 ST
10.01.12.00055
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): 120 x 50 mm
Height H: 100 mm
with: Hose sleeves
Internal hose diameter (recom.): 9 mm
VCBL-G 130x30x100 ST
VCBL-G 130x30x100 ST
10.01.12.00059
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): 130 x 30 mm
Height H: 100 mm
with: Hose sleeves
Internal hose diameter (recom.): 9 mm
VCBLS-G 140x115x75
VCBLS-G 140x115x75
10.01.12.00875
Vacuum block for smooth tables with 2 hose connections
Dimensions (LxB): 140 x 115 mm
Height H: 75 mm