Vacuum Blocks VCBL-T

  • Hose-free vacuum clamping system for flat aluminium tables with integrated vacuum line
  • The vacuum blocks can be positioned and pre-fixed freely on the machine table in accordance with the workpiece
  • The workpieces are then clamped safely and precisely for processing

Our Highlights...

  • Enormous holding forces
  • Dimensional accuracy
  • Wide range of different types
  • Replacement suction plates

Your Benefits...

  • Highest absorption of shear forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost-effective replacement of suction plates
 

Individual items in the product family Vacuum Blocks VCBL-T

 

VCBL-T 120x120x100
10.01.12.00001
Vacuum block for hose-free table VC-T
Dimensions (LxB): 120 x 120 mm
Height H: 100 mm
VCBL-T 120x120x100 AS
10.01.12.00002
Vacuum block for hose-free table VC-T
Dimensions (LxB): 120 x 120 mm
Height H: 100 mm
with: Lifting system
VCBL-T 125x75x100
10.01.12.00003
Vacuum block for hose-free table VC-T
Dimensions (LxB): 125 x 75 mm
Height H: 100 mm
VCBL-T 120x50x100
10.01.12.00004
Vacuum block for hose-free table VC-T
Dimensions (LxB): 120 x 50 mm
Height H: 100 mm
VCBL-T 130x30x100
10.01.12.00117
Vacuum block for hose-free table VC-T
Dimensions (LxB): 130 x 30 mm
Height H: 100 mm
VCBL-T 120x50x100 SH
10.01.12.00009
Vacuum block for hose-free table VC-T
Dimensions (LxB): 120 x 50 mm
Height H: 100 mm
with: Clamping lever
assets/Artikelbild/10.01.12.00005_01.jpg
Phase-out article
VCBLS-T 140x115x75
10.01.12.00005
Template vacuum block for hose-free table VC-T
Dimensions (LxB): 140 x 115 mm
Height H: 75 mm

This item phases out and is still available until 12/31/2019