Adapter-Plates ISAP-R

  • Flexible clamping system for CNC machining centers with grid tables
  • The Adapter-Plates are inserted directly into the grid on the machine table and are suitable for mixed use with standard vacuum blocks
  • The Adapter-Plates can be flexibly equipped with up to additional four Monobases ISMB and suction cups ISCUP
  • Particularly suitable for narrow and bent workpieces with small suction surfaces and delicate molds
  • Overall height can be adapted with the spacer rings
  • Suitable for all common grid geometries (slot width 5 mm to 7 mm, slot depth 5 mm to 7 mm)

Our Highlights...

  • Modular system can be enhanced with various suction area sizes
  • Freely position suction cups and Mono-Bases on the Adapter-Plate
  • Mixed operation with standard suction blocks possible
  • Versatile accessories and spare parts can be interchanged without tools

Your Benefits...

  • Ideal for clamping narrow or curved workpieces
  • Practically every clamping layout can be achieved
  • Maximum level of flexibility and shortened set-up times
  • Quick, simple and cost-effective replacement of accessories and spare parts
 

Individual items in the product family Adapter-Plates ISAP-R

 

ISMP-R 212x212x8 30x30 7x7
10.01.14.00864
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height: 8 mm
grid: 30 x 30 mm
for slot: 7 x 7 mm
ISAP-R 175x175x7 30/50
10.01.15.00184
Adapter-Plate for grid tables
Length L: 175 mm
Width B: 175 mm
Height H: 7 mm
grid: 30x30 / 50x50 mm
for slot: 5x5 / 7x7
ISMP-R 212x212x8 30x30 7x7
10.01.14.00014
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height: 8 mm
grid: 30 x 30 mm
for slot: 7 x 7 mm
ISMP-R 212x212x8 27.5x27.5 5/7
10.01.14.00017
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height H: 8 mm
grid: 27.5 x 27.5 mm
for slot: 5x5 mm / 7x7 mm
ISMP-R 212x212x8 40/50 7x7
10.01.14.00004
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height H: 8 mm
grid: 40x40 mm / 50x50 mm
for slot: 7 x 7 mm
ISQB-R 175x175x15 30/50
10.01.15.00183
Quadbase for grid tables
Basic area: 175 x 175 mm mm
Height H: 15 mm
grid: 30x30 mm / 50x50 mm mm
for slot: 6x6 mm / 7x7 mm
ISMB-R 96x96x15 15/30
10.01.15.00286
Monobase for grid tables
Basic area: 96 x 96 mm mm
Height H: 15 mm
grid: 15x15 mm / 30x30 mm mm
for slot: 5x5 mm / 7x7 mm
ISMB-R 90x90x15 40x40
10.01.15.00380
Monobase for grid tables
Basic area: 90 x 90 mm mm
Height H: 15 mm
grid: 40 x 40 mm mm
ISMB-R 110x110x15 50x50
10.01.15.00372
Monobase for grid tables
Basic area: 110 x 110 mm mm
Height H: 15 mm
grid: 50 x 50 mm mm
for slot: 5x5 mm / 7x7 mm