Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mono-Base for grid tables
Dimensions (LxB) | 96x96 |
Basic area | 96 x 96 mm |
Length L | 96 mm |
Width B | 96 mm |
Height H | 15 mm |
Attribute | Value |
---|---|
B | 96 mm |
d | 60 mm |
H | 15 mm |
L | 96 mm |
Attribute | Value |
---|---|
Weight | 0.13 kg |
Ordering information: ISMB-R 96x96x15 15/30
The Innospann modular system can be constructed from two basic modules:
The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately.
Available spare parts: see Innospann accessories and spare parts