VCBL-B 140x130x48 TV

Part no.: 10.01.12.03169

Vacuum block

Dimensions (LxB)140 x 130
Height H48 mm
Add. functionSensing valve
VCBL-B 140x130x48 TV
Attribute Value
B 129 mm
H 48 mm
H2 44 mm
L 140 mm
L1 146 mm
L2 6 mm
Attribute Value
Weight 0.60 kg


Biesse is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from Biesse.

Ordering information: VCBL-B 140x130x48 TV

The vacuum block VCBL-B is delivered assembled. The product consists of: 

  • Top suction plate type VCSP-O - elastomer part, available in various dimensions and suction surfaces
  • Main body made of plastic 
  • Plastic adapter ring 

Available spare parts: suction plate (top) VCSP-O, wear part set, touch valve TV, adapter ring
Available accessories: suction plate (top) foam rubber