Further Clamping Equipment for Grid Table Systems

  • Clamping narrow and curved workpieces such as frame parts through mechanical clamping
  • Clamping force 700 N
  • Clamping range 12-80 mm
 

Individual items in the product family Further Clamping Equipment for Grid Table Systems

 

ISMC-R 175x175x45 12-80 30/50
10.01.15.00244
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 175 x 175 mm mm
Height H: 45 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
grid: 30x30 mm / 50x50 mm mm
ISMC-R 120x120x45 12-80 30x30
10.01.12.02942
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 120 x 120 mm mm
Height H: 45 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
grid: 30 x 30 mm mm
ISMC-R 212x212x45 12-80 40x40
10.01.12.01720
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 212 x 212 mm mm
Height H: 45 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
grid: 40 x 40 mm mm
ISAS-R 120x100x40 30x30
10.01.12.02935
Suction cup with integrated stop PIN for grid table
Basic area: 120 x 100 mm
Height H: 40 mm
grid: 30 x 30 mm