Innospann Vacuum Blocks for Grid Tables

  • Flexible clamping system for CNC machining centers with grid tables
  • Can be used on all common grid geometries (groove depth 6 x 6 mm to 7 x 7 mm)
  • Ideal for complex five-axis machining
  • The suction block mountings are placed directly in the grid and fitted with suctions cups in accordance with the workpiece
  • Overall height can be adapted with the spacer rings

Our Highlights...

  • Enormous holding forces
  • Extremely high dimensional accuracy
  • Selection for different grid sizes
  • Different overall heights available
  • Wide selection of accessories and spare parts

Your Benefits...

  • Extremely high absorption of lateral forces
  • Enables the highest level of precision during the production process
  • Can be used on all standard grid sizes
  • Enables complex lateral machining.
  • Quick, simple and cost-effective exchange of accessories and spare parts
 

Individual items in the product family Innospann Vacuum Blocks for Grid Tables

 

ISMB-R 110x110x15 50x50 5/7
ISMB-R 110x110x15 50x50 5/7
10.01.15.00372
Monobase for grid tables
Basic area: 110 x 110 mm
Height H: 15 mm
grid: 50 x 50 mm
for slot: 5x5 mm / 7x7 mm
ISMB-R 90x90x15 40x40
ISMB-R 90x90x15 40x40
10.01.15.00380
Monobase for grid tables
Basic area: 90 x 90 mm
Height H: 15 mm
grid: 40 x 40 mm
ISMB-R 96x96x15 15/30 5/7
ISMB-R 96x96x15 15/30 5/7
10.01.15.00286
Monobase for grid tables
Basic area: 96 x 96 mm
Height H: 15 mm
grid: 15x15 mm / 30x30 mm
for slot: 5x5 mm / 7x7 mm
ISQB-R 175x175x15 30/50 6/7
ISQB-R 175x175x15 30/50 6/7
10.01.15.00183
Quadbase for grid tables
Basic area: 175 x 175 mm
Height: 15 mm
grid: 30x30 mm / 50x50 mm
for slot: 6x6 mm / 7x7 mm
ISMP-R 175x175x7 30/50 5/7
ISMP-R 175x175x7 30/50 5/7
10.01.15.00184
Mini-Plate for grid tables
Basic area: 175 x 175 mm
Height: 7 mm
grid: 30x30 mm / 50x50 mm
for slot: 5x5 mm / 7x7 mm
ISMP-R 212x212x8 40/50 7x7
ISMP-R 212x212x8 40/50 7x7
10.01.14.00004
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height H: 8 mm
grid: 40x40 mm / 50x50 mm
for slot: 7 x 7 mm
ISMP-R 212x212x8 30x30 7x7
ISMP-R 212x212x8 30x30 7x7
10.01.14.00014
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height: 8 mm
grid: 30 x 30 mm
for slot: 7 x 7 mm
ISMP-R 212x212x8 30x30 7x7
ISMP-R 212x212x8 30x30 7x7
10.01.14.00864
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height: 8 mm
grid: 30 x 30 mm
for slot: 7 x 7 mm
ISMP-R 212x212x8 27.5x27.5 5/7
ISMP-R 212x212x8 27.5x27.5 5/7
10.01.14.00017
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height H: 8 mm
grid: 27.5 x 27.5 mm
for slot: 5x5 mm / 7x7 mm