Mechanical Clamps VCMC-R

  • Mechanical clamping system for CNC machining centers with grid table
  • Suitable for all common grid geometries (groove widths 6.1 mm to 7 mm, groove depths 6.1 mm to 7 mm)
  • The mechanical clamps are activated via vacuum so that no further medium is required at the machine for clamping
  • Particularly well suited for narrow and curved workpieces such as frame parts and window profiles
  • If the clamping surface is insufficient, they can be securely clamped mechanically during machining

Our Highlights...

  • Eccentrically positioned clamping discs
  • Clamping forces of up to 700 N
  • Actuated via the operating vacuum of the CNC machining center
  • Special friction materials on clamping disc and clamping surface

Your Benefits...

  • Optimum use of the available clamping surface
  • Maximum holding force even with narrow workpieces
  • No additional medium required at the machine
  • Extra resistance to lateral forces
 

Individual items in the product family Mechanical Clamps VCMC-R

 

VCMC-R 175x175x45 12-80 30/50
10.01.15.00244
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 175 x 175 mm
Stroke Z: 10 mm
Height H: 45 mm
Clamping range: 12.0 ... 80.0 mm
grid: 30x30 / 50x50 mm
VCMC-R 120x120x45 12-80 30x30
10.01.12.02942
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 120 x 120 mm
Stroke Z: 10 mm
Height H: 45 mm
Clamping range: 12.0 ... 80.0 mm
grid: 30 x 30 mm
VCMC-R 212x212x45 12-80 40x40
10.01.12.01720
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 212 x 212 mm
Stroke Z: 10 mm
Height H: 45 mm
Clamping range: 12.0 ... 80.0 mm
grid: 40 x 40 mm
ISAS-R 120x100x40 30x30
10.01.12.02935
Suction cup with integrated stop PIN for grid table
Basic area: 120 x 100 mm
Height H: 40 mm
grid: 30 x 30 mm