Vacuum Blocks VCBL-B

  • Hose-free vacuum clamping system for console tables from Biesse with matching suction cup mount
  • Fully compatible with the OEM vacuum blocks, allowing mixed operation
  • The vacuum blocks can be inserted in any direction in 15° increments of the standard mountings to align the suction area as desired
  • Clamping straps on the vacuum block ring and magnets ensure secure fixation in the mounting
  • The integrated touch valve allows vacuum blocks that are not currently in use to remain on the machine table

Our Highlights...

  • Sealing edges and friction surfaces tailored for wooden surfaces
  • High dimensional accuracy
  • Quick and easy to position (can be rotated in 15° increments in the suction cup mounting grid)
  • Replacement suction plates can be exchanged without tools

Your Benefits...

  • Extremely high resistance to lateral forces
  • Enables the highest accuracy in the production process
  • Enables highest precision during machining process
  • Quick repair of damaged suction plates and reduced spare parts costs
 

Individual items in the product family Vacuum Blocks VCBL-B

 

  1. 1
  2. 2
VCBL-B 140x130x29 TV
10.01.12.03165
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 140x130x48 TV
10.01.12.03169
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 140x130x74 TV
10.01.12.03173
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 74 mm
with: Sensing valve
VCBL-B 125x75x29 TV
10.01.12.03166
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 125x75x48 TV
10.01.12.03170
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 125x75x74 TV
10.01.12.03174
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 74 mm
with: Sensing valve
VCBL-B 120x50x29 TV
10.01.12.03167
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 120x50x48 TV
10.01.12.03171
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 120x50x74 TV
10.01.12.03175
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 74 mm
with: Sensing valve
VCBL-B 130x30x29 TV
10.01.12.03168
Vacuum block
Dimensions (LxB): 130 x 30 mm
Height H: 29 mm
with: Sensing valve

  1. 1
  2. 2