VCBL-R 160x160x25 30/50 TV

Part no.: 10.01.12.02674

Vacuum block for grid tables

Dimensions (LxB)160 x 160
Length L160 mm
Width B160 mm
Height H25 mm
Grid30/50
Recommended slot width x slot depth [mm]6,5x6,5 / 7,5x7,5 mm
Add. functionSensing valve
VCBL-R 160x160x25 30/50 TV
Attribute Value
B 160 mm
H 25 mm
L 160 mm
Attribute Value
Grid 30/50
Weight 0.63 kg

Ordering information: VCBL-R 160x160x25 30/50 TV

The vacuum block VCBL-R is delivered assembled. The product consists of: 

  • Top sealing frame type VCDR 
  • Main body made of plastic 
  • Bottom sealing frame 

Available spare parts: touch valve, locking angle and screws, seals and friction pads