Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for grid tables
Dimensions (LxB) | 160 x 96 |
Length L | 160 mm |
Width B | 80 mm |
Height H | 25 mm |
Grid | 30/50 |
Recommended slot width x slot depth [mm] | 6,5x6,5 / 7,5x7,5 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 80 mm |
H | 25 mm |
H2 | 12 mm |
L | 160 mm |
L1 | 160 mm |
Attribute | Value |
---|---|
Grid | 30/50 |
Weight | 0.48 kg |
Ordering information: VCBL-R 160x96x25 30/50 TV
The vacuum block VCBL-R is delivered assembled. The product consists of:
Available spare parts: touch valve, locking angle and screws, seals and friction pads