Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for grid tables
Dimensions (LxB) | 110 x 110 |
Length L | 110 mm |
Width B | 110 mm |
Height H | 45 mm |
Grid | 30x30 |
Recommended slot width x slot depth [mm] | 6,4x6,1 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 110 mm |
H | 45 mm |
L | 110 mm |
Attribute | Value |
---|---|
Grid | 30x30 |
Weight | 0.98 kg |
Ordering information: VCBL-R 110x110x45 30x30 TV
The vacuum block VCBL-R is delivered assembled. The product consists of:
Available spare parts: touch valve, locking angle and screws, seals and friction pads