Accessories and Spare Parts

  • Suitable accessories and spare parts for Schmalz Innospann systems
  • Modular extension and adaptation of the system to workpiece geometry and working height
  • Cost-effectiveness increased by working with the Innospann system
  • In many cases, wear or damage to the suction cups or other parts does not require replacement of the entire suction cup
  • It is often sufficient to replace single components to make the vacuum system operational again

Our Highlights...

  • Almost every single component of the vacuum system can be replaced as necessary
  • Suction cups in various shapes
  • Large selection of spacer rings

Your Benefits...

  • Reduced costs for spare parts
  • Maximum level of flexibility and shortened set-up times
  • Adjustable working height permits use with almost any CNC machining center
 

Individual items in the product family Accessories and Spare Parts

 

  1. 1
  2. 2
  3. 3
ISCUP Cup 1 80x80x30
10.01.15.00003
Suction cup for Innospann
Dimensions (LxB): 80 x 80 mm
Height H: 30 mm
ISCUP Cup 2 80x40x30
10.01.15.00004
Suction cup for Innospann
Dimensions (LxB): 80 x 40 mm
Height H: 30 mm
ISCUP Cup 3 80x28x30
10.01.15.00005
Suction cup for Innospann
Dimensions (LxB): 80 x 28 mm
Height H: 30 mm
ISMB 80x80x22
10.01.15.00009
Monobase for Steelplate and Adapterplate
Basic area: 80 x 80 mm mm
Height H: 22 mm
ISCUP Cup 2 80x40x16
10.01.15.00210
Suction cup for Innospann
Dimensions (LxB): 80 x 40 mm
Height H: 16 mm
ISCUP Cup 3 80x28x16
10.01.15.00211
Suction cup for Innospann
Dimensions (LxB): 80 x 28 mm
Height H: 16 mm
ISCUP Cup 4 100x100x30
10.01.15.00403
Suction cup for Innospann
Dimensions (LxB): 100 x 100 mm
Height H: 30 mm
ISCUP Cup 1 80x80x30 TV
10.01.15.00303
Suction cup for Innospann
Dimensions (LxB): 80 x 80 mm
Height H: 30 mm
with: Sensing valve
ISCUP Cup 2 80x40x30 TV
10.01.15.00305
Suction cup for Innospann
Dimensions (LxB): 80 x 40 mm
Height H: 30 mm
with: Sensing valve
ISCUP Cup 4 100x100x30 TV
10.01.15.00405
Suction cup for Innospann
Dimensions (LxB): 100 x 100 mm
Height H: 30 mm
with: Sensing valve

  1. 1
  2. 2
  3. 3