ISCUP Cup 4 100x100x30

Part no.: 10.01.15.00403

Suction cup for Innospann

Dimensions (LxB)100 x 100
Length L100 mm
Width B100 mm
Height H30 mm
ISCUP Cup 4 100x100x30
Attribute Value
B 100 mm
d 60 mm
H 30 mm
L 100 mm
Attribute Value
Weight 0.21 kg

Ordering information: ISCUP Cup 4 100x100x30

The Innospann modular system can be constructed from two basic modules: 

  • Innospann Mono-Base ISMB or Innospann Quad-Base ISQB 
  • Innospann Suction Cup ISCUP 

The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately. 

Available spare parts: see Innospann accessories and spare parts