Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup for Innospann
Dimensions (LxB) | 100 x 100 |
Length L | 100 mm |
Width B | 100 mm |
Height H | 30 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 100 mm |
d | 60 mm |
H | 30 mm |
L | 100 mm |
Attribute | Value |
---|---|
Weight | 0.20 kg |
Ordering information: ISCUP Cup 4 100x100x30 TV
The Innospann modular system can be constructed from two basic modules:
The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately.
Available spare parts: see Innospann accessories and spare parts