Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing cord
External diameter D | 8 mm |
Material type | Foam rubber |
Sealing material | EPDM |
Material hardness [Shore A] | 20 Shore A |
Attribute | Value |
---|---|
D | 8 mm |
Attribute | Value |
---|---|
Min. bending radius | 10 mm |
Product family | DI-SCHN |
Ordering information: DI-SCHN 8 MOS EPDM-20
Sealing cord DI-SCHN is delivered in the desired length. Accounting unit 1 m.