Innospann Steel-Plate

  • Vacuum clamping system for retrofitting CNC machining centers with flat, grid or console tables
  • Facilitates efficient and flexible single piece and small series production especially for the manufacture of furniture
  • The suction cup mountings Mono-Base and Quad-Base are fitted with suction cups and can be positioned freely on the Steel-Plate
  • A laser grid provides orientation assistance
  • Unused vacuum openings can be closed manually using sealing magnets
  • Variable total height through various suction cup heights and optional spacer rings

Our Highlights...

  • Use on flat, grid and console tables
  • Two different valve intervals available
  • Laser-etched grid markings
  • Vacuum openings that are not covered can be sealed using sealing magnets

Your Benefits...

  • Can be retrofitted on all standard machine types
  • Enables free positioning of Mono-Bases and Quad-Bases
  • Orientation assistance for suction cup positioning
  • High level of flexibility and shortened set-up times
 

Individual items in the product family Innospann Steel-Plate

 

  1. 1
  2. 2
ISST 1000x1000x3
ISST 1000x1000x3
10.01.14.99997
Steelplate for clamping tables with laser-cut grid
Length L: 1000 mm
Width B: 1000 mm
Height H: 3 mm
ISST 1000x1000x3
ISST 1000x1000x3
10.01.14.99998
Steelplate for clamping tables with laser-cut grid
Length L: 1000 mm
Width B: 1000 mm
Height H: 3 mm
ISMB 80x80x22
ISMB 80x80x22
10.01.15.00009
Monobase for Steelplate and Adapterplate
Basic area: 80 x 80 mm
Height H: 22 mm
ISMB 80x80x8
ISMB 80x80x8
10.01.15.00188
Monobase for Steelplate and Adapterplate
Basic area: 80 x 80 mm
Height: 8 mm
ISMB 80x80x42
ISMB 80x80x42
10.01.15.00078
Monobase for Steelplate and Adapterplate
Basic area: 80 x 80 mm
Height H: 42 mm
ISMB 80x80x67
ISMB 80x80x67
10.01.15.00079
Monobase for Steelplate and Adapterplate
Basic area: 80 x 80 mm
Height H: 67 mm
ISQB 175x175x22
ISQB 175x175x22
10.01.15.00001
Quadbase for Steelplate and Adapterplate
Basic area: 175 x 175 mm
Height H: 22 mm
ISMC-S 175x175x52 12-80
ISMC-S 175x175x52 12-80
10.01.15.00270
Mechanical clamp for narrow and frame parts, for Steel-Plate
Basic area: 175 x 175 mm mm
Height H: 52 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
ISMC-S 175x175x72 12-80
ISMC-S 175x175x72 12-80
10.01.15.00140
Mechanical clamp for narrow and frame parts, for Steel-Plate
Basic area: 175 x 175 mm mm
Height H: 72 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
ISMC-S 175x175x97 12-80
ISMC-S 175x175x97 12-80
10.01.15.00254
Mechanical clamp for narrow and frame parts, for Steel-Plate
Basic area: 175 x 175 mm mm
Height H: 97 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm

  1. 1
  2. 2