Innospann Steel-Plate-T

  • Vacuum clamping system for retrofitting CNC machining centers with flat, grid or console tables
  • Facilitates efficient and flexible single piece and small series production especially for the manufacture of furniture
  • The suction cup mountings Mono-Base and Quad-Base are fitted with suction cups and can be positioned freely on the Steel-Plate-T
  • A laser grid provides orientation assistance
  • Unused vacuum openings are sealed automatically thanks to integrated magnetic valves
  • Variable total height through various suction cup heights and optional spacer rings

The product family Innospann Steel-Plate-T phases out and is still available until Oct 1, 2019

Beginning on this date, items in this product family can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at or . You can also contact us using the contact form.

Our Highlights...

  • Use on flat, grid and console tables
  • Two different valve intervals available
  • Laser-etched grid markings
  • Automatic vacuum supply

Your Benefits...

  • Can be retrofitted on all standard machine types.
  • Enables a free positioning of Mono-Bases and Quad-Bases
  • Orientation assistance for suction cup positioning.
  • Maximum level of flexibility and shortened set-up times.
 

Individual items in the product family Innospann Steel-Plate-T

 

  1. 1
  2. 2
assets/Artikelbild/10.01.14.99995_00.jpg
Phase-out article
ISST-T 1000x1000x3
10.01.14.99995
Steelplate T with solenoid valves for clamping tables with grid
Length L: 1000 mm
Width B: 1000 mm
Height H: 3 mm

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.14.99996_00.jpg
Phase-out article
ISST-T 1000x1000x3
10.01.14.99996
Steelplate T with solenoid valves for clamping tables with grid
Length L: 1000 mm
Width B: 1000 mm
Height H: 3 mm

This item phases out and is still available until 10/1/2019

ISMB-T 80x80x22
10.01.15.00145
Monobase-T for steel plate T
Length L: 80 mm
Width B: 80 mm
Height H: 22 mm
ISMB-T 80x80x42
10.01.15.00154
Monobase-T for steel plate T
Length L: 80 mm
Width B: 80 mm
Height H: 42 mm
ISMB-T 80x80x67
10.01.15.00155
Monobase-T for steel plate T
Length L: 80 mm
Width B: 80 mm
Height H: 67 mm
ISQB-T 175x175x22
10.01.15.00153
Quadbase for Steelplate-T
Length L: 175 mm
Width B: 175 mm
Height H: 22 mm
ISMC-ST 175x175x52 12-80
10.01.15.00273
Mechanical clamp for narrow and frame parts, for Steel-Plate-T
Basic area: 175 x 175 mm mm
Height H: 52 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
ISMC-ST 175x175x72 12-80
10.01.15.00272
Mechanical clamp for narrow and frame parts, for Steel-Plate-T
Basic area: 175 x 175 mm mm
Height H: 72 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
ISMC-ST 175x175x97 12-80
10.01.15.00256
Mechanical clamp for narrow and frame parts, for Steel-Plate-T
Basic area: 175 x 175 mm mm
Height H: 97 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
ISCUP Cup 1 80x80x30
10.01.15.00003
Suction cup for Innospann
Dimensions (LxB): 80 x 80 mm
Height H: 30 mm

  1. 1
  2. 2