Bottom Suction Plates

  • Replacing the lower suction plate on a vacuum block
  • Suction plates suitable for all Schmalz vacuum blocks

Our Highlights...

  • Adapting for all Schmalz vacuum blocks for the different product groups
  • Fast and easy replaceable

Your Benefits...

  • Spare parts direct from the manufacturer
  • Very cost-effective, replacement on location
 

Individual items in the product family Bottom Suction Plates

 

VCSP-U 140x115x16.5 VCBL-K2
10.01.12.00798
Suction plate for vacuum block bottom
Dimensions (LxB): 140 x 115 mm
Height H: 16.5 mm
for: Vacuum block VCBL-K2
VCDR 120x120x8 BL
10.01.12.00013
Sealing frame (bottom)
Length: 120 mm
Width: 120 mm
Height: 8 mm
for: Vacuum block
VCDR 166x113x6.6 VCSP
10.01.12.02191
Sealing frame (bottom)
Length: 166 mm
Width: 113 mm
Height: 6.6 mm
for: Vacuum block suction plate
VCSP-U 140x115x16.5 VCBL-K1
10.01.12.00228
Suction plate for vacuum block bottom
Dimensions (LxB): 140 x 115 mm
Height H: 16.5 mm
for: Vacuum block VCBL-K1
VCSP-U 120x120x16.5 VCBL-G
10.01.12.00063
Suction plate for vacuum block bottom
Dimensions (LxB): 120 x 120 mm
Height H: 16.5 mm
for: Vacuum block VCBL-G
DR 121/113x6 MOS NK-20
10.01.12.03247
Sealing ring
External diameter D: 121 mm
Internal diameter d: 113 mm
Length L: 6 mm
Material-Type: Foam rubber
Sealing material: Natural Rubber NK
Material hardness: 20 °Sh
DR 178.3/170.25x6 MOS NK-20
10.01.12.03248
Sealing ring
External diameter D: 178.3 mm
Internal diameter d: 170.25 mm
Length L: 6 mm
Material-Type: Foam rubber
Sealing material: Natural Rubber NK
Material hardness: 20 °Sh