Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring
External diameter D | 121 mm |
Internal diameter d | 113 mm |
Length L | 6 mm |
Sealing material | Natural Rubber NK |
Attribute | Value |
---|---|
B | 4 mm |
H | 6 mm |
Ordering information: DR 121/113x6 MOS NK-20