Vacuum Operation Center VOC

  • Machine manufacturers and OEMs receive a complete system ready to connect
  • Specifically for evacuation of gaseous media containing liquids
  • Liquid sucked in, such as cooling lubricants are separated and automatically returned to the machining cycle
  • Audible, visual and electronic system monitoring for maximum security and control in standard machine operation
  • Signal lamps and audible alarm sounds (1)
  • Vacuum gauge (2) for vacuum level in reservoir
  • Vacuum and liquid reservoir (3)
  • Interface for automatic liquid recirculation (4)
  • Water separator (5)
  • Vacuum switch (6)
  • Power switch, Emergency stop and other operating elements (7)
  • Switch cabinet (8)
  • Vacuum pump (9)
 

Individual items within the product family Vacuum Operation Center VOC

VOC-AD-S-40-A
VOC-AD-S-40-A
10.01.27.00659
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1095 mm
Width B: 840 mm
Height H: 2200 mm
Internal hose diameter (recom.): 25 mm
Hose diameter: 25 mm
Function: automatic drain
Actuation: PLC-controlled
Control voltage: 330-400V AC3
Current type: 3-phase AC
Reservoirs volume: 60 l
Suction rate: 40 m³/h
VOC-AD-S-63-A
VOC-AD-S-63-A
10.01.27.00676
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1095 mm
Width B: 840 mm
Height H: 2200 mm
Internal hose diameter (recom.): 25 mm
Hose diameter: 25 mm
Function: automatic drain
Actuation: PLC-controlled
Control voltage:
190-208V/380-415V AC3
Current type: 3-phase AC
Reservoirs volume: 60 l
Suction rate: 63 m³/h
VOC-AD-S-100-A
VOC-AD-S-100-A
10.01.27.00678
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1095 mm
Width B: 840 mm
Height H: 2200 mm
Internal hose diameter (recom.): 25 mm
Hose diameter: 25 mm
Function: automatic drain
Actuation: PLC-controlled
Control voltage: 230/400V AC3
Current type: 3-phase AC
Reservoirs volume: 60 l
Suction rate: 100 m³/h