Vacuum Operation Center VOC

  • Machine manufacturers and OEMs receive a complete system ready to connect
  • Specifically for evacuation of gaseous media containing liquids
  • Liquid sucked in, such as cooling lubricants are separated and automatically returned to the machining cycle
  • Audible, visual and electronic system monitoring for maximum security and control in standard machine operation
  • Signal lamps and audible alarm sounds (1)
  • Vacuum gauge (2) for vacuum level in reservoir
  • Vacuum and liquid reservoir (3)
  • Interface for automatic liquid recirculation (4)
  • Water separator (5)
  • Vacuum switch (6)
  • Power switch, Emergency stop and other operating elements (7)
  • Switch cabinet (8)
  • Vacuum pump (9)
 

Individual items in the product family Vacuum Operation Center VOC

VOC-AD-S-100-A
VOC-AD-S-100-A
10.01.27.00678
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1095 mm
Width B: 840 mm
Height H: 2200 mm
Suction rate (max): 100 m³/h
Internal hose diameter: 25 mm
Reservoirs volume: 60 l
Function: automatic drain
Actuation: PLC-controlled
Current type: 3-phase AC
Rated power (50 Hz): 2.7 kW
Voltage (50 Hz): 400V - AC3
VOC-AD-S-63-A
VOC-AD-S-63-A
10.01.27.00676
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1095 mm
Width B: 840 mm
Height H: 2200 mm
Suction rate (max): 63 m³/h
Internal hose diameter: 25 mm
Reservoirs volume: 60 l
Function: automatic drain
Actuation: PLC-controlled
Current type: 3-phase AC
Rated power (50 Hz): 2 kW
Voltage (50 Hz): 400V - AC3
VOC-AD-S-40-A
VOC-AD-S-40-A
10.01.27.00659
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1095 mm
Width B: 840 mm
Height H: 2200 mm
Suction rate (max): 40 m³/h
Internal hose diameter: 25 mm
Reservoirs volume: 60 l
Function: automatic drain
Actuation: PLC-controlled
Current type: 3-phase AC
Rated power (50 Hz): 1.4 kW
Voltage (50 Hz): 400V - AC3