Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Measuring range | bar |
Length L | 148 mm |
Connecting thread | G1/8"-F |
Thread G1 | G1/8"-F |
Thread G2 | G1/8"-F |
Nominal size | 7 mm |
Voltage | 24V - DC |
Attribute | Value |
---|---|
B | 18.50 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G3 | G1/8"-F |
H | 54 mm |
L | 148 mm |
Attribute | Value |
---|---|
Voltage | 24V - DC |
Operating temperature | °C |
Ordering information: EMVP 7 24V-DC 5/2 NO/NC