Vacuum Generators for CNC Machining Centers

The vacuum generation contributes significantly to process reliability when clamping workpieces on CNC machining centers. Schmalz has developed vacuum generators specially to meet the demands in the metal and glass working industry. These systems not only prepare the material, but also monitor and separate liquids or chips that have been sucked in.
 

Vacuum Unit VAGG

  • Mobile vacuum generation and monitoring
  • Suction capacities of 6, 18, 40 and 63 m³/h

Vacuum Operation Center VOC

  • Central vacuum generation and monitoring
  • Suction capacities of 40, 63, 100 m³/h