Vacuum Unit VAGG

  • Vacuum unit based on an oil-lubricated vacuum pump with vacuum and liquid reservoirs
  • Simple and quick to install; ideal for end users who use vacuum as one of many clamping technologies
  • Vacuum supply of several machines in rotation possible
  • Visual and audible system monitoring
  • Designed to be integrated in the machine control of the CNC machining center

Our Highlights...

  • Integrated manometer, vacuum switch, optical level indicator with electronic swimming switch and warning device
  • Automatic emergency off function
  • Digital output warns against loss of vacuum and critical fluid level during the machining

Your Benefits...

  • Visible and audible monitoring of the vacuum level and the fluid level
  • Protects the pump against drawn-in fluids
  • Due to synchronization with machine control the machining will be stopped in case of loss of clamping force
 

Individual items in the product family Vacuum Unit VAGG

 

VAGG 6 AC3 10 UC
10.01.27.00798
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 6 m³/h
Voltage (60 Hz): 460V - AC3
Rated power (60 Hz): 0.3 kW
Reservoirs volume: 10 l
VAGG 6 AC3 10
10.01.27.00120
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 6 m³/h
Voltage (50 Hz): 400V - AC3
Rated power (50 Hz): 0.25 kW
Reservoirs volume: 10 l
VAGG 18 AC3 30 UC
10.01.27.00799
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 18 m³/h
Voltage (60 Hz): 460V - AC3
Rated power (60 Hz): 0.66 kW
Reservoirs volume: 30 l
VAGG 18 AC3 30
10.01.27.00121
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 18 m³/h
Voltage (50 Hz): 400V - AC3
Rated power (50 Hz): 0.55 kW
Reservoirs volume: 30 l
VAGG 40 AC3 80
10.01.27.00122
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 40 m³/h
Voltage (50 Hz): 400V - AC3
Rated power (50 Hz): 1.4 kW
Reservoirs volume: 80 l
VAGG 63 AC3 80
10.01.27.00123
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 63 m³/h
Voltage (50 Hz): 400V - AC3
Rated power (50 Hz): 2 kW
Reservoirs volume: 80 l