Vacuum Generators for Wet Processing

Schmalz vacuum generators for demanding wet machining applications have been specially developed for these adverse conditions. By separating liquids and chips and continuously monitoring the vacuum, they offer optimum conditions for efficient and reliable machining under vacuum.
 

Vacuum Unit VAGG

  • Mobile vacuum generation and monitoring
  • Suction capacities of 6, 18, 40 and 63 m³/h

Vacuum Operation Center VOC

  • Central vacuum generation and monitoring
  • Suction capacities of 40, 63, 100 m³/h