Vacuum Operation Center VOC

  • Vacuum Operation Center VOC as a complete system ready to connect
  • Specifically for evacuation of gaseous media containing liquids
  • Liquid sucked in, such as cooling lubricants are separated and automatically returned to the machining cycle
  • Audible, visual and electronic system monitoring for maximum security and control in standard machine operation
  • Designed to be integrated in the machine control of the CNC machining center
  • Three-shift and continuous operation possible, without interruption of processing

Our Highlights...

  • Automatic return of aspirated liquid to the machine's circulation
  • Vacuum and fill level monitoring
  • Integration of sensor and control signals into the machine controls via machine manufacturer possible

Your Benefits...

  • Uninterrupted machining even of large parts
  • Maximum process control and transparency
  • Automatic monitoring and operation of the vacuum unit via the machine panel
 

Individual items in the product family Vacuum Operation Center VOC

 

VOC-AD-S-100-A
10.01.27.00678
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1000 mm
Width B: 840 mm
Height H: 2200 mm
Suction rate (max): 100 m³/h
Internal hose diameter: 25 mm
Reservoirs volume: 60 l
Function: automatic drain
Actuation: PLC-controlled
Current type: 3-phase AC
Rated power (50 Hz): 2.7 kW
Voltage (50 Hz): 400V - AC3
VOC-AD-S-63-A
10.01.27.00676
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1000 mm
Width B: 840 mm
Height H: 2200 mm
Suction rate (max): 63 m³/h
Internal hose diameter: 25 mm
Reservoirs volume: 60 l
Function: automatic drain
Actuation: PLC-controlled
Current type: 3-phase AC
Rated power (50 Hz): 2 kW
Voltage (50 Hz): 400V - AC3
VOC-AD-S-40-A
10.01.27.00659
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L: 1000 mm
Width B: 840 mm
Height H: 2200 mm
Suction rate (max): 40 m³/h
Internal hose diameter: 25 mm
Reservoirs volume: 60 l
Function: automatic drain
Actuation: PLC-controlled
Current type: 3-phase AC
Rated power (50 Hz): 1.4 kW
Voltage (50 Hz): 400V - AC3