Composite Grippers

Different models of composite grippers

Composite grippers are mainly used for handling fragile workpieces. They are operated pneumatically and have an integrated vacuum generator. Due to their high volume flow and the moderate vacuum level, composite grippers are ideally suited for handling fragile components.

Advantages of composite grippers

  • Secure gripping, also for porous materials or workpiece that only partially cover the suction surface
  • Short cycle times and accurate positioning
  • Integrated vacuum generation, including blow-off function
  • High volume flow

Typical areas of application

  • Handling of fiber composites, such as carbon fiber reinforced composites
  • Handling of electrodes, separators and battery cells
  • Handling of extremely thin, sensitive components
  • Handling of porous, permeable workpieces
  • Handling of blank circuit boards

Composite Grippers in our online shop