Pressure Switches

Pressure switches in different sizes

Electronic pressure switches are used in the measuring range from 0 to 10 bar. Pressure switches with digital display (VS-P10-D/ VS-P10-W-D) are easy to operate. The switching points and hysteresis are fully programmable using a foil keypad. They are used when there are high requirements for switching accuracy and repeatability as well as implementation of short switching times. Pressure switches with teach button (VS-P10AH/AV-T-PNP(-S)) are particularly suited to program switching points quickly and easily. Pressure switches with analog and digital output  (VS-P1 version) can also be used as pressure  sensors due to their two outputs.

Pressure Switches in our online shop