Column-Mounted Jib Cranes with Chain Hoist Online

  • Ergonomic and safe transport of all types of load at the work place
  • Anker-ready aluminium column jib crane incl. high quality chain hoist in different payloads and boom extensions

Note

Schmalz made aluminum jib cranes are NEW to the US market. Please contact your local sales representative to review product advantages.

Our Highlights...

  • Flexible modular system
  • Aluminum Jib minimizes the force required
  • Anchor-ready base plate
  • Integrated motor protection switch

Your Benefits...

  • Outstanding low friction operation thanks to low moving mass
  • High speed operation and positioning accuracy
  • Supports ergonomic operation while reducing strain on workers
  • Large operating range thanks to generous swivel angle
  • Adjustable travel path thanks to variable end stops
 

Individual items in the product family Column-Mounted Jib Cranes with Chain Hoist Online

 

CSKS-SCH-125-3000-SRA105-2600-EL
14.05.01.00361
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 125 kg
Overall height: 3130 mm
Crane-jib length: 3000 mm
Size of base plate: 400 mm
Rail type: SRA 105
Slewing angle: 270 °
Energy supply: Electric
Torque: 6.2 kNm
Normal load: 3.5 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-125-4000-SRA105-2600-EL
14.05.01.00374
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 125 kg
Overall height: 3130 mm
Crane-jib length: 4000 mm
Size of base plate: 400 mm
Rail type: SRA 105
Slewing angle: 270 °
Energy supply: Electric
Torque: 8.4 kNm
Normal load: 3.6 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-125-5000-SRA105-2600-EL
14.05.01.00375
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 125 kg
Overall height: 3130 mm
Crane-jib length: 5000 mm
Size of base plate: 400 mm
Rail type: SRA 105
Slewing angle: 270 °
Energy supply: Electric
Torque: 10.8 kNm
Normal load: 3.7 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-250-3000-SRA140-2600-EL
14.05.01.00376
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 250 kg
Overall height: 3380 mm
Crane-jib length: 3000 mm
Size of base plate: 700 mm
Rail type: SRA 140
Slewing angle: 270 °
Energy supply: Electric
Torque: 11 kNm
Normal load: 6.6 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-250-4000-SRA140-2600-EL
14.05.01.00377
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 250 kg
Overall height: 3380 mm
Crane-jib length: 4000 mm
Size of base plate: 700 mm
Rail type: SRA 140
Slewing angle: 270 °
Energy supply: Electric
Torque: 14.9 kNm
Normal load: 6.7 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-250-5000-SRA140-2600-EL
14.05.01.00378
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 250 kg
Overall height: 3385 mm
Crane-jib length: 5000 mm
Size of base plate: 860 mm
Rail type: SRA 140
Slewing angle: 270 °
Energy supply: Electric
Torque: 18.8 kNm
Normal load: 7.9 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-500-3000-SRA180-2600-EL
14.05.01.00379
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 500 kg
Overall height: 3635 mm
Crane-jib length: 3000 mm
Size of base plate: 860 mm
Rail type: SRA 180
Slewing angle: 270 °
Energy supply: Electric
Torque: 20.5 kNm
Normal load: 11.1 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-500-4000-SRA180-2600-EL
14.05.01.00380
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 500 kg
Overall height: 3635 mm
Crane-jib length: 4000 mm
Size of base plate: 860 mm
Rail type: SRA 180
Slewing angle: 270 °
Energy supply: Electric
Torque: 27.5 kNm
Normal load: 11.2 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey
CSKS-SCH-500-5000-SRA180-2600-EL
14.05.01.00381
Complete jib crane for incl. chain hoist and plug fixation
with: chain hoist
Maximum load: 500 kg
Overall height: 3635 mm
Crane-jib length: 5000 mm
Size of base plate: 860 mm
Rail type: SRA 180
Slewing angle: 270 °
Energy supply: Electric
Torque: 34.9 kNm
Normal load: 11.4 kN
Classification: DIN EN13001-1:HC3/S1
Paint: RAL 7035 Light grey