Aluminum Overhead Crane Systems

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Schmalz aluminum overhead crane systems offer impressive low friction operation. A favorable weight-load ratio ensures that even heavy work pieces are handled effortlessly. The equal distribution of loads on all the supporting rollers prevents the transport trolleys from tilting. The modular design allows the crane system to be attached to any steel structure or other superstructure.

Your Benefits
  • Ergonomic handling thanks to outstanding low friction operation and low moving mass
  • Reduced processing times thanks to high speed operation and positioning accuracy
  • Aligns to individual requirements in terms of budget and load capacity
  • High reliability thanks to high quality, wear resistant components
  • Maximum safety thanks to independent force calculations of all load bearing components according to the FEB method
  • Easy mounting thanks to intelligent modular system
  • Designed according to the state of the art (DIN EN 13001: Hoist class HC2, hoist type HD1)

Modular System

Vacuum Lifting Devices

Vacuum lifting devices from Schmalz make it possible to make manual processes ergonomic. Our crane systems are the perfect addition to our vacuum lifting devices. Load capacities of the crane systems are based on the vacuum lifting devices.

Schmalz divides its product portfolio of vacuum lifting devices into vacuum tube lifters of the type Jumbo and vacuum lifting devices of the type VacuMaster. Schmalz can provide you with a complete workplace solution consisting of a crane system and a vacuum lifting device.

Tube Lifter Jumbo

Move goods weighing up to 300 kg quickly and easily

  • Lifting unit, operating unit, suction pads and vacuum generator configurable
  • Lifting and lowering the load using vacuum

Lifting Device VacuMaster

Move heavy loads weghing up to several tons ergonomically and securely

  • Basic modules, operator handles, load beams and suction plates configurable
  • Lifting and lowering the load using a chain hoist