Vacuum lifters and crane systems for the Automotive Industry

Moving workpieces quickly and efficiently

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Various manual processes in the automotive Industry are involved in manufacturing workflows: For example, components such as roofs are unloaded from presses and loaded to the carriers; in in-house logistics, small load carriers such as boxes or crates are moved, and components such as windows, batteries or brake disks are supplied to the line. The high cycle rate and the weight or shape of the workpieces involved in these tasks can strain the health of employees.

Manually controlled vacuum lifters relieve operators of the weight of workpieces, allowing them to work ergonomically and without physical strain. The simple operation of vacuum lifters allows coils, metal sheets, boxes and crates to be quickly gripped and moved. Depending on the type, the vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.


Documentation

To download the document "Product Information for the Automotive Industry", please sign in.

Sign in


Vacuum Lifters for the Automotive Industry

Vacuum tube lifter JumboFlex

  • JumboFlex for ergonomic one-hand operation for fast movement sequences
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • One-finger / two-finger control for right-handed and left-handed users
  • For workpieces up to 50 kg

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg

VacuMaster Coil

  • VacuMaster Coil for continuous swiveling by up to 90°
  • Maximum slit-coil thickness of 3.0 mm (aluminum) or 1.5 mm (steel)
  • Lift capacity up to 1,000 kg

Tube Lifter JumboFlex Battery

  • Handling of starter batteries of various sizes and geometries, up to 27 kg
  • No space required between batteries thanks to vacuum gripping from above

Inquire product

Tube Lifter JumboFlex Air for handling rims

Tube Lifter JumboFlex Air with Mandrel Gripper for Rims

  • Handling of aluminium or steel rims in different sizes
  • Safe handling of aluminium rims
  • Prevention of damage thanks to elastic mounting on the inner diameter of the wheel hub

Product inquiry

Tube Lifter LowStack for Raw Rubber Bales

Tube Lifter LowStack for Raw Rubber Bales

  • Loading of conveyor belts with rubber bales
  • Ergonomic lifting of rubber bales and loading of conveyor belts in upper layers
  • Particularly back-friendly handling of rubber bales in far lower layers

Product inquiry

Crane Systems for the Automotive Industry

Aluminum Bridge Cranes

  • Installation on ceiling or portal construction
  • Lift capacity up to 1,200 kg

Column-Mounted Jib Cranes

  • Fitted with anchors for floor mounting
  • Lift capacity up to 1,000 kg
  • Optionally available with mobile base plate (lift capacity up to 200 kg)

Wall-Mounted Jib Cranes

  • Mounted using a wall bracket or clasp bracket
  • Lift capacity up to 1,000 kg

Chain hoists

  • Sturdy chain hoist with limit switch
  • Lift capacity up to 2,500 kg
  • Standard lifting height of 3,000 mm
  • CSA certified for USA and Canada
Automatic processes in the automotive industry

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in the automotive industry


Vacuum lifters explained by experts

Innovations and Trends in
Vacuum Lifters and Crane Systems

What's new with Schmalz? Which handling trends are driving the industry? You can find out all this first-hand from our experts in our videocast.

Videocasts with our experts


Ergonomic Vacuum Lifters in Use

Tube Lifter JumboFlex for the Handling of Windshields

Learn more

Tube Lifter JumboFlex for the Handling of Bags

Learn more

Lifter JumboErgo for the Handling of Roofs

Learn more

Tube Lifter JumboFlex for the Handling of Exhaust Systems

Learn more

Vacuum tube lifter JumboFlex handling raw rubber bales

Learn more
Vacuum tube lifter for batteries

Vacuum tube lifter JumboFlex Battery for efficient handling of different types of car batteries

Learn more

More Vacuum Lifters in Action

Our media library takes you to more application examples from your industry in just a few clicks - user-friendly, informative and practical.

Select more videos