Vacuum Lifters and Crane Systems for the Logistics Industry

Flexible Handling Solutions for Airports, Intra Logistics and Distribution Logistics

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Logistics is one of the most stable growth sectors worldwide. The ongoing commercial success of the logistics industry is due to factors such as ongoing globalization, increasing online sales, and, for airport logistics, the increasing number of airline passengers.

This variety of tasks means that the logistics industry presents a number of challenges for handling technology. Whether at the airport, in the goods receiving or shipping area, production logistics or in a parcel distribution center –anywhere goods are moved quickly and frequently, the vacuum tube lifter Jumbo ensures efficient material flows while easing the burden on your employees.

Large numbers of goods have to be moved during manual order picking and palletizing workflows. Vacuum lifting devices make exhausting tasks like lifting, rotating and moving objects easier. The vacuum tube lifter frees operators from the weight of the workpieces so that they can ergonomically achieve the necessary handling speeds.

Tube lifter Jumbo for standard applications in logistics

  • Move goods weighing up to 300 kg quickly and easily
  • Extensive range of grippers for a wide variety of workpieces such as cardboard boxes, barrels, jugs, buckets, sacks

JumboFlex High-Stack for high positions

  • Optimal use of space in storage areas and by transport devices
  • Ideal for stacking cardboard boxes and bags in the optimum ergonomic range up to a stacking height of 255 cm

Jumbo Low-Stack for low positions

  • Ergonomic pickup of workpieces from low positions
  • Fast and frequent lifting and moving of crates, sacks, and airtight workpieces with a weight of up to 180 kg

Vacuum Lifters for Intra- and Distribution Logistics

Vacuum tube lifter JumboFlex

  • JumboFlex for ergonomic one-hand operation for fast movement sequences
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • One-finger / two-finger control for right-handed and left-handed users
  • For workpieces up to 50 kg

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg

Vacuum tube lifter JumboFlex High-Stack

  • JumboFlex High-Stack for back-friendly lifting and lowering of transport materials
  • For optimal use of space in storage areas and transport equipment
  • Up to a stacking height of 255 cm
  • For workpieces up to 50 kg

Vacuum tube lifter Jumbo Low-Stack

  • Jumbo Low-Stack for ergonomically picking up workpieces from low heights
  • Ideal for reaching deep into transport containers
  • For workpieces up to 180 kg

Vacuum tube lifter JumboSprint

  • Tube lifter JumboSprint for ergonomic handling of compact workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Rotating operator handle for precise operation
  • For compact workpieces weighing up to 300 kg

Crane Systems for Intra- and Distribution Logistics

Aluminum Bridge Cranes

  • Installation on ceiling or portal construction
  • Lift capacity up to 1,200 kg

Wall-Mounted Jib Cranes

  • Mounted using a wall bracket or clasp bracket
  • Lift capacity up to 1,000 kg

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in logistics