Vacuum Lifters and Crane Systems for the Metal and Sheet Metal Industry

Increase production efficiency with effective machine loading

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Vacuum lifters allow simple, fast and safe manual transportation of metal and metal sheets. Because the workpieces can have a wide variety of shapes, weights and properties, Schmalz offers two series of vacuum lifters: vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster. A large selection of different suction cups is available for both series. Specially adapted crane systems and jib cranes supplement the vacuum lifters.

The manual vacuum lifters for the metal and metal sheet industry support ergonomic handling of heavy, unwieldy workpieces. They can grip even non-magnetizable types of steel. The vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.


Vacuum Lifters for the Industries Metal and Sheet Metal

VacuMaster Basic

  • Load-bearing capacities of up to 750 kg
  • Ergonomic operator handle
  • Malfunction-free manual sliding valve with clamp-safe catch lever

VacuMaster Vario

  • VacuMaster Vario for large and heavy loads up to several tons
  • For sheet metal, metal plates and rotor blades
  • Lift capacity up to 2000 kg - higher capacities upon request

VacuMaster Eco

  • VacuMaster Eco for operation without an external power source
  • For airtight workpieces
  • Lift capacity up to 1,000 kg

VacuMaster Coil

  • VacuMaster Coil for continuous swiveling by up to 90°
  • Maximum slit-coil thickness of 3.0 mm (aluminum) or 1.5 mm (steel)
  • Lift capacity up to 1,000 kg

VacuMaster Light

  • Compact and lightweight lifting device VacuMaster Light
  • For small to medium-sized, primarily airtight workpieces
  • Lift capacity up to 100 kg

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg

Crane Systems for the Industries Metal and Sheet Metal

Aluminum Bridge Cranes

  • Installation on ceiling or portal construction
  • Lift capacity up to 1,200 kg

Column-Mounted Jib Cranes

  • Fitted with anchors for floor mounting
  • Lift capacity up to 1,000 kg
  • Optionally available with mobile base plate (lift capacity up to 200 kg)

Wall-Mounted Jib Cranes

  • Mounted using a wall bracket or clasp bracket
  • Lift capacity up to 1,000 kg

Chain hoists

  • Sturdy chain hoist with limit switch
  • Lift capacity up to 2,500 kg
  • Standard lifting height of 3,000 mm
  • CSA certified for USA and Canada

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in the metal and sheet metal industry

Vacuum clamping technology for reliable and distortion-free machining in CNC machines

Clamping equipment for processing of metall
 


Ergonomic Vacuum Lifters in Use

Lifting device for metal sheets

Vacuum Lifting Device VacuMaster Box Device Enables Continuous Rotation of Square Advertising Pylons

Learn more
Lifting device for metal sheets

Vacuum Lifting Device VacuMaster Comfort for the handling of metal sheets

Learn more
Tube lifter for metal plates

The Vacuum Tube Lifter JumboErgo Enables to Unload a CNC Production Line without Damaging the Materials

Learn more
Lifting device for metal plates

Vacuum lifting device VacuMaster Eco for loading a cutting machine Without an External Power Supply

Learn more
Lifting device for metal sheets

Vacuum lifting device VacuMaster Basic for loading and unloading a TRUMPF laser processing center

Learn more
Lifting device for metal plates

Vacuum Lifting Device VacuMaster Basic for Ergonomic Loading of a Laser Machining Center

Learn more

More Vacuum Lifters in Action

Our media library takes you to more application examples from your industry in just a few clicks - user-friendly, informative and practical.

Select more videos