Back to overview

Technical Data Vacuum Lifting Device VacuMaster Basic: 180° turning

Type*
Max. capacity [kg]
Workpiece 
format [mm]
Dimensions
L x B [mm]
Overall height H
[mm]
Operator
handle L1
[mm]
Suction plates** Weight
[kg]

BasicComfortNo.Ø [mm]BasicComfort
Basic / Comfort 751,000 x 1,000800 x 7501,1501,1501,26522507474
2,000 x 1,0001,600 x 7501,1501,1501,26522508282
2,500 x 1.2501,600 x 7501,2201,2201,26542109292
Basic / Comfort 1252,000 x 1,0001,600 x 7501,1601,1601,26523608787
2,500 x 1,250 1,600 x 7501,2301,2301,26542109292
Basic / Comfort 2502,000 x 1,0001,600 x 7501,7701,7701,8304360137139
2,500 x 1,2501,600 x 7501,7501,7501,8308210145147
4,000 x 2,0003,200 x 1,5001,7501,7501,8308210165167

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats. Technical data for VacuMaster Basic/Comfort 500 on request.

**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.