Back to overview

Technical Data Vacuum Lifting Device VacuMaster Basic: 90° Swiveling

Type
Max. lift
capacity [kg]
Workpieace
format
[mm]
Dimensions
L x B (width)
[mm]
Overall height H
Basic [mm]
Overall height H
Comfort [mm]
Operator
handle L1
[mm]
Suction plates**
No.
Suction plates**
Ø [mm]
Weight
Basic [kg]
Weight
Comfort [kg]
Basic / Comfort 1252,000 x 1,0001,600 x 75072072072523607476
 2,500 x 1,2501,600 x 75080080072542107981
 4,000 x 2,0003,200 x 1,5008008001,025821094101
Basic / Comfort 2502,500 x 1,2501,600 x 75080080072542609193
 4,000 x 2,0003,200 x 1,5008008001,0258210102104
Basic / Comfort 5002,500 x 1,2501,600 x 7501,0301,0307854360135137
 4,000 x 2,0003,200 x 1,5001,0301,0301.0858360151153

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.