Back to overview

Technical Data Vacuum Lifting Device VacuMaster Comfort: Horizontal Handling

Shown using the VacuMaster Comfort as an example

Type*
Max. lift
capacity [kg]
Workpiece
format [mm]
Dimensions
L x B (width)
[mm]
Overall height
H [mm]
Operator
handle L1
[mm]
Suction
plates**
Weight
[kg]
BasicComfortNo.Ø [mm]BasicComfort
Basic / Comfort 1251,000 x 1,000800 x 750 49044565512503842
  2,000 x 1,0001,600 x 75041044564522104250
2,500 x 1,2501,600 x 75049052574541255264
3,000 x 1,5002,400 x 1,15055559094561256268
 4,000 x 2,0003,200 x 1,5005555901,04581258088
Basic / Comfort 2501,000 x 1,000800 x 75049044565513604045
2,000 x 1,000 1,600 x 75041044564522504452
2,500 x 1,2501.600 x 75049052574542105462
3,000 x 1,5002,400 x 1,15055559094561605967
 4,000 x 2,0003,200 x 1,500 5555901,04581258088
Basic / Comfort 5002,500 x 1,2501,600 x 75057060576042507184
3,000 x 1,5002,400 x 1,15063567096062108891
4,000 x 2,0003,200 x 1,5006356701,0608210106130
Basic / Comfort 7503,000 x 1,5002,400 x 1,150635670960625091105
4,000 x 2,000 3,200 x 1,5006356701,0608210115122

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.