Back to overview

Technical Data Vacuum Lifting Device VacuMaster Comfort: 180° turning

Type*
Max. capacity [kg]
Worpiece 
format
Dimensions
L x B [mm]
Overall height H
[mm]
Operator
handel L1
[mm]
Suction plates** Weight
[kg]

BasicComfortNo.Ø [mm]BasicComfort
Basic / Comfort 751.000 x 1.000800 x 410 1.1501.1501.26522507474
2.000 x 1.0001.600 x 4101.1501.1501.26522508282
2.500 x 1.2501.600 x 7501.2201.2201.26542109292
Basic / Comfort 1252.000 x 1.0001.600 x 5201.1601.1601.26523608787
2.500 x 1.250 1.600 x 7501.2301.2301.26542109292
Basic / Comfort 2502.000 x 1.0001.600 x 7501.7701.7701.8304360137139
2.500 x 1.2501.600 x 7501.7501.7501.8308210145147
4.000 x 1.5003.200 x 1.5001.7501.7501.8308210165167

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats. Technical data for VacuMaster Basic/Comfort 500 on request.

**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.