VacuMaster Eco for removing steel sheets from a drawer shelving system

Vacuum Lifting Device VacuMaster Eco

Horizontal handling of smooth and airtight workpieces without an external energy source

Application

  • Horizontal handling of for example metal sheets/plates, barrels and stone slabs    

Design and Function

  • Modular vacuum lifting device with piston system for vacuum generation without energy
  • Vacuum is established/dissipated by the lifting/lowering motion of the chain hoist (chain hoist not included)
  • Aluminum load beam with integrated vacuum distributor (up to 750 kg lift capacity)
  • Battery-operated warning device with battery test function for warning of fallen vacuum
  • Easily adjustable vacuum grippers

Your Benefits

  • Secure and gentle vacuum handling
  • Energy independence allows for flexibility in use
  • Quick installation and start of operations
  • Minimal operating costs 

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Functional principle of VacuMaster Eco

Technical Data

TypeMax. lift capacity* [kg]Min. workpiece format [mm]Max. workpiece format [mm]Number of suction plates
Eco 7575220 x 2201,000 x 1,0001
Eco 250250360 x 3603,000 x 2,0001, 2, 4, 6, 8
Eco 500500480 x 4804,000 x 2,0001, 2, 4, 6, 8
Eco 750750900 x 6204.000 x 2.0004, 6, 8
Eco 10001,000630 x 6304,000 x 2,0001, 4, 8

* The recommended minimum workpiece weight is 10 % of the lift capacity.

TypeLength L [mm]Width B [mm]Overall height H [mm]Operator handle L1 [mm]Weight [kg]
Eco 75210210368 - 382-8
Eco 250800 - 2,400400 - 1,500450 - 825400 - 1,10033 - 59
Eco 500800 - 3,200400 - 1,500605 - 1,130500 - 1,20093 - 141
Eco 750800 - 3,200400 - 1,500735 - 1,130500 - 1,200132 - 141
Eco 1000800 - 4,0001,150730 - 1,210500 - 1,200138 - 309

Accessories for Vacuum Lifting Device VacuMaster Eco

Vacuum Gripper Shut-Off

Adapts to changing workpieces

With the vacuum gripper shut-off valve several vacuum grippers can be turned off for handling of cut pieces or pieces with gaps.

Parking Stands

Secure storage of the lifting device

When the lifting device is not in use, the parking stands allow it to be stored securely while protecting the suction plates. This allows the crane to be used for other purposes.