Vacuum Lifting Device VacuMaster Glass

Safe and Ergonomic Handling of Glass Outdoors

Product Inquiry

We would be happy to help you design a vacuum lifting device.

Product Inquiry

Application

  • For safe handling of glass workpieces in outdoor areas
  • Attached to the site crane, it permits effortless lifting of loads either in a horizontal or vertical position
  • Workpieces can be aligned and installed perfectly in the facade

Your Benefits

  • Manual swiveling up to 90°
  • Careful handling of glass workpieces without damaging them
  • Easy and ergonomic operation
  • High degree of safety through two redundant vacuum circuits (according to DIN EN 13155) and integrated power failure monitor
  • High flexibility due to the modular design – easy and quick adaptation to varying glass sizes and loads
  • Operation without being connected to the electrical power supply
  • Very flat design allows to work behind racks
  • Comes in a stable wooden transport box to protect the handling device from damages

VacuMaster Glass 350/300

  • Lifting loads up to 350 kg horizontally or 300 kg vertically
  • Rotation by 360° with three locking points per right angle

 

 

VacuMaster Glass 450

  • For lifting loads up to 450 kg either horizontally or vertically
  • Rotation by 360° in 45° increments

VacuMaster Glass 600

  • For lifting loads up to 600 kg either horizontally or vertically
  • Rotation by 360° in 45° increments