Vacuum Lifting Device VacuMaster Glass 600

Safe and Ergonomic Handling of Glass Outdoors up to 600 kg
Product Inquiries

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

The vacuum lifting device VacuMaster Glass 600 from Schmalz is ideal for a safe handling of glass workpieces in outdoor areas. Attached to the site crane, it permits effortless lifting of loads up to 600 kg either in a horizontal or vertical position. Workpieces can also be swiveled manually by 90° and rotated by 360° (in 45° increments). Thereby the workpieces can be aligned perfectly and installed in the facade. Due to its modular design, the VacuMaster Glass can be easily adapted to the dimensions of the workpieces.

The VacuMaster Glass 600 can be operated without being attached to the electrical power supply. A LED indicator shows the charge status of the 12 V rechargeable battery, which can be replaced. In addition, the controlled vacuum pump assures that the VacuMaster Glass remains ready for operation up to eight hours.

Modular System

Accessories for Vacuum Lifting Device VacuMaster Glass 600

Mount Extensions

For handling windows with frame parts and mullions of up to 65 mm or 90 mm