VacuMaster HHVM zur Entnahme von Holzplatten aus einem stehenden Lager

Vacuum Lifting Device VacuMaster HHVM

Vertical handling of wooden boards and swiveling of workpieces by 90° from horizontal to the right or left

Application

  • For very narrow pieces such as kitchen countertops or cutting scraps
  • Removing wooden boards from upright storage
  • Loading and unloading vertical saws

Design and Function

  • Vacuum lifting device with flat design and front-side operator handle
  • Highly reliable manual slide valve to turn on/off the vacuum
  • Highly responsive pivot bearing with pneumatic latch bolt
  • Pneumatic vacuum ejector with high suctionflowrate
  • Air-saving control to reduce energy consumption
  • Audible warning device and vacuum reservoir for redundant safety in loss of vacuum and power failure respectively
  • Offset suction plates available with either single or double deactivation

Your Benefits

  • Lifting and swiveling of wooden boards allows for increased productivity
  • Low overall height allows it to be used in tight spaces
  • Low energy consumption with high suction flow rate

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Overall height of VacuMaster HHVM when swiveled 90°

Technical Data

TypeMax. lift capacity* [kg]Min. workpiece format [mm]Max. workpiece format [mm]Number of suction plates∅ suction plates [mm]
HHVM 1001001,350 x 4204,100 x 3,0504250
HHVM 1501501,600 x 4204,100 x 3,0506250
HHVM 2002001.950 x 4204.100 x 3.0508250

* For swiveling large panels the suction plates need to be attached off center.

TypeMain beam L [mm]Overall height H1 [mm]Overall height H2 [mm]Overall height H3 [mm]Operator handle L1 [mm]Weight [kg]
HHVM 1001,90032522027070049
HHVM 1501,90032522027070054
HHVM 2001,90032522027070059

Accessories for Vacuum Lifting Device VacuMaster HHVM

Compressed-Air Hose

Hose for vacuum and compressed-air systems

  • External diameter: 21 mm
  • Internal diameter: 12 mm

Vacuum Gripper Shut-Off

Adapts to changing workpieces

With the vacuum gripper shut-off valve several vacuum grippers can be turned off for handling of cut pieces or pieces with gaps.