VacuMaster light for handling metal housings

Vacuum Lifting Device VacuMaster Light

Horizontal handling of small to mediumsized workpieces weighing up to 100 kg

Application

  • For example, metal plates, plastic sheets, barrels, cabinets, furniture parts or sections
  • Its versatility allows it to be used in processes such as component assembly, packaging and machine loading

Design and Function

  • Compact and light vacuum lifting device
  • Pneumatic vacuum ejector with high suction capacity
  • Manual slide valve for vacuum control
  • Choose between one large suction plate or four hinged cup mounting arms that are flexible and continuously adjustable

Your Benefits

  • Ergonomic operation and low weight allow you to work for long periods without fatigue
  • Suction cups can be adjusted quickly and easily to handle different workpieces
  • Quick and easy installation and startup

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Suction pad spacing with adjustable suction feet (VacuMaster Light 100-4)

Technical Data

TypeMax. lift capacity* [kg]Min. workpiece format [mm]Max. workpiece format [mm]Number of suction plates
Light 100-1100250 x 2501.500 x 8001
Light 100-4100250 x 2502.000 x 8004
TypeLength L [mm]Width B [mm]Overall height H [mm]Operator handle L1 [mm]Weight [kg]
Light 100-1260-27040515
Light 100-4400-33040515

Accessories for Vacuum Lifting Device VacuMaster Light

Compressed-Air Hose

Hose for vacuum and compressed-air systems

  • External diameter: 21 mm
  • Internal diameter: 12 mm

Spiral Hose

Spiral hose for flexible length compensation in vacuum and compressed-air lines